McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CFE 7/8
Part #:2080200000
Catalog #:CFE 7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/8-24 | Roller Diameter (in): | 0.875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Roller Width (in): | 0.5 in |
| Eccentricity (in): | 0.015 in | Lubrication Fitting Size (in): | 0.1875 in |
| Bushing Length (in): | 0.5 in | Stud Length (in): | 0.875 in |
| Minimum Thread Length (in): | 0.38 in | Stud Diameter (in): | 0.375 in |
| Bushing Diameter (in): | 0.5 in | Weight (kg): | 0.05 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Dynamic Radial Rating: | 1,660 |
| Sealing: | Unsealed | Series: | Inch CAMROL® |
| Limiting Speed: | 5,400 | Adjustment: | Eccentric Bushing |
| Hex/Slot: | Screwdriver Slot | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 1,660 lb |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud with Eccentric Bushing | Static Load Rating: | 1,500 |
| Platform: | CAMROL® | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 95 lbs |
General Specifications
| UPC: | 726166032708 | Weight: | 0.10 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

