McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CFE 1 1/8
Part #:2110200000
Catalog #:CFE 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/16-20 | Roller Diameter (in): | 1.125 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Lubrication Fitting Size (in): | 0.1875 in |
| Stud Length (in): | 1 in | Minimum Thread Length (in): | 0.5 in |
| Eccentricity (in): | 0.03 in | Stud Diameter (in): | 0.4375 in |
| Bushing Length (in): | 0.5 in | Roller Width (in): | 0.625 in |
| Bushing Diameter (in): | 0.625 in | Weight (kg): | 0.11 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 3,400 |
| Dynamic Radial Rating: | 2,225 | Sealing: | Unsealed |
| Adjustment: | Eccentric Bushing | Hex/Slot: | Screwdriver Slot |
| O.D. Configuration: | Cylindrical | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Dynamic Load Rating (lb): | 2,225 lb | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Static Load Rating: | 1,800 |
| Stud Type: | Standard Stud with Eccentric Bushing | Clamping Torque (in-lbf): | 250 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166114336 | Weight: | 0.24 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN |

