McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CFE 1 1/2
Part #:2140200000
Catalog #:CFE 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1.5 in |
| Minimum Thread Length (in): | 0.75 in | Bushing Length (in): | 0.75 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Diameter (in): | 0.625 in |
| Eccentricity (in): | 0.03 in | Bushing Diameter (in): | 0.875 in |
| Lubrication Fitting Size (in): | 0.1875 in | Roller Width (in): | 0.875 in |
| Stud Length (in): | 1.5 in | Weight (kg): | 0.27 kg |
Technical Specifications
| Series: | Inch CAMROL® | O.D. Configuration: | Cylindrical |
| Hex/Slot: | Screwdriver Slot | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Unsealed | Dynamic Radial Rating: | 4,840 |
| Limiting Speed: | 2,500 | Adjustment: | Eccentric Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 4,840 lb | Static Load Rating: | 4,000 |
| Roller Shape: | Cylindrical | Clamping Torque (in-lbf): | 650 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166035570 | Weight: | 0.59 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN |

