McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CF 1 5/8
Part #:2150100000
Catalog #:CF 1 5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1.625 in |
| Stud Length (in): | 1.5 in | Lubrication Fitting Size (in): | 0.1875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Minimum Thread Length (in): | 0.75 in |
| Roller Width (in): | 0.875 in | Stud Diameter (in): | 0.625 in |
| Weight (kg): | 0.27 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 2,350 | Sealing: | Unsealed |
| Adjustment: | None | Dynamic Radial Rating: | 4,840 |
| Series: | Inch CAMROL® | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 4,840 lb |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Static Load Rating: | 4,000 | Platform: | CAMROL® |
| Stud Type: | Standard Stud | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 650 lbs |
General Specifications
| UPC: | 726166036089 | Weight: | 0.60 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

