McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CFE 1 3/4
Part #:2160200000
Catalog #:CFE 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/4-16 | Roller Diameter (in): | 1.75 in |
| Lubrication Fitting Size (in): | 0.1875 in | Roller Width (in): | 1 in |
| Eccentricity (in): | 0.03 in | Stud Length (in): | 1.75 in |
| Stud Diameter (in): | 0.75 in | Bushing Diameter (in): | 1 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Minimum Thread Length (in): | 0.88 in |
| Weight (kg): | 0.42 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Hex/Slot: | Screwdriver Slot |
| Sealing: | Unsealed | Series: | Inch CAMROL® |
| Adjustment: | Eccentric Bushing | Limiting Speed: | 2,200 |
| Dynamic Radial Rating: | 6,385 | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 7,920 |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud with Eccentric Bushing | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 6,385 lb | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 1,250 lbs |
General Specifications
| UPC: | 726166081164 | Weight: | 0.93 LB |
| Packaged Length: | 2.00 IN | Packaged Width: | 2.00 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

