McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CF 2
Part #:2200100000
Catalog #:CF 2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 2 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Length (in): | 2 in |
| Minimum Thread Length (in): | 1 in | Stud Diameter (in): | 0.875 in |
| Roller Width (in): | 1.25 in | Lubrication Fitting Size (in): | 0.1875 in |
| Weight (kg): | 0.64 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | Adjustment: | None |
| Limiting Speed: | 1,400 | O.D. Configuration: | Cylindrical |
| Dynamic Radial Rating: | 8,090 | Series: | Inch CAMROL® |
| Sealing: | Unsealed | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Dynamic Load Rating (lb): | 8,090 lb | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Static Load Rating: | 8,200 | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 1,500 lbs |
General Specifications
| UPC: | 726166037178 | Weight: | 1.42 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

