McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CFE 2 1/2
Part #:2240200000
Catalog #:CFE 2 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1-14 | Roller Diameter (in): | 2.5 in |
| Stud Length (in): | 2.25 in | Bushing Diameter (in): | 1.375 in |
| Eccentricity (in): | 0.03 in | Stud Diameter (in): | 1 in |
| Minimum Thread Length (in): | 1.13 in | Lubrication Fitting Size (in): | 0.1875 in |
| Roller Width (in): | 1.5 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Weight (kg): | 1.23 kg |
Technical Specifications
| Sealing: | Unsealed | Series: | Inch CAMROL® |
| Hex/Slot: | Screwdriver Slot | Limiting Speed: | 1,100 |
| Adjustment: | Eccentric Bushing | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Cylindrical | Dynamic Radial Rating: | 11,720 |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud with Eccentric Bushing | Dynamic Load Rating (lb): | 11,720 lb |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 10,300 | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 2,250 lbs |
General Specifications
| UPC: | 726166038342 | Weight: | 2.72 LB |
| Packaged Length: | 2.81 IN | Packaged Width: | 2.81 IN |
| Packaged Height: | 3.93 IN |

