McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CF 3
Part #:2300100000
Catalog #:CF 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 3 in |
| Lubrication Fitting Size (mm): | 0.25 mm | Stud Diameter (in): | 1.25 in |
| Roller Width (in): | 1.75 in | Oil Hole Center (in): | 0.625 in |
| Lubrication Fitting Size (in): | 0.25 in | Minimum Thread Length (in): | 1.25 in |
| Stud Length (in): | 2.5 in | Weight (kg): | 1.94 kg |
Technical Specifications
| Hex/Slot: | Screwdriver Slot | Series: | Inch CAMROL® |
| Limiting Speed: | 950 | Dynamic Radial Rating: | 15,720 |
| Adjustment: | None | O.D. Configuration: | Cylindrical |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Unsealed |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 24,910 |
| Tolerance Class: | P0 Equivalent | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 15,720 lb |
| Stud Type: | Standard Stud | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 3,450 lbs |
General Specifications
| UPC: | 726166039059 | Weight: | 4.28 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

