McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CF 3 1/4
Part #:2320100000
Catalog #:CF 3 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 3.25 in |
| Lubrication Fitting Size (mm): | 0.25 mm | Roller Width (in): | 1.75 in |
| Oil Hole Center (in): | 0.625 in | Minimum Thread Length (in): | 1.25 in |
| Lubrication Fitting Size (in): | 0.25 in | Stud Length (in): | 2.5 in |
| Stud Diameter (in): | 1.25 in | Weight (kg): | 2.2 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Adjustment: | None |
| Limiting Speed: | 880 | Sealing: | Unsealed |
| Hex/Slot: | Screwdriver Slot | Series: | Inch CAMROL® |
| Dynamic Radial Rating: | 15,720 | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 15,720 lb |
| Platform: | CAMROL® | Static Load Rating: | 24,910 |
| Tolerance Class: | P0 Equivalent | Stud Type: | Standard Stud |
| Roller Shape: | Cylindrical | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 3,450 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166039530 | Weight: | 4.86 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

