McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - CF 3 1/2
Part #:2340100000
Catalog #:CF 3 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 3/8-12 | Roller Diameter (in): | 3.5 in |
| Lubrication Fitting Size (in): | 0.25 in | Minimum Thread Length (in): | 1.38 in |
| Oil Hole Center (in): | 0.6875 in | Lubrication Fitting Size (mm): | 0.25 mm |
| Stud Length (in): | 2.75 in | Stud Diameter (in): | 1.375 in |
| Roller Width (in): | 2 in | Weight (kg): | 2.91 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Hex/Slot: | Screwdriver Slot |
| Adjustment: | None | Dynamic Radial Rating: | 22,800 |
| Rolling Element: | Needle Roller - Full Complement | Series: | Inch CAMROL® |
| Sealing: | Unsealed | Limiting Speed: | 820 |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 22,800 lb |
| Stud Type: | Standard Stud | Roller Shape: | Cylindrical |
| Static Load Rating: | 31,625 | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 4,200 lbs |
General Specifications
| UPC: | 726166039813 | Weight: | 6.42 LB |
| Packaged Length: | 3.50 IN | Packaged Width: | 3.50 IN |
| Packaged Height: | 5.06 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

