McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CFE 1/2 S
Part #:2020210000
Catalog #:CFE 1/2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 10-32 | Roller Diameter (in): | 0.5 in |
| Lubrication Fitting Size (mm): | 0.125 mm | Lubrication Fitting Size (in): | 0.125 in |
| Roller Width (in): | 0.375 in | Bushing Length (in): | 0.375 in |
| Eccentricity (in): | 0.01 in | Minimum Thread Length (in): | 0.25 in |
| Bushing Diameter (in): | 0.25 in | Stud Length (in): | 0.625 in |
| Stud Diameter (in): | 0.19 in | Weight (kg): | 0.01 kg |
Technical Specifications
| Sealing: | Sealed | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Radial Rating: | 680 | Series: | Inch CAMROL® |
| Adjustment: | Eccentric Bushing | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 11,500 | Hex/Slot: | Screwdriver Slot |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Tolerance Class: | P0 Equivalent | Dynamic Load Rating (lb): | 680 lb |
| Platform: | CAMROL® | Static Load Rating: | 790 |
| Roller Shape: | Cylindrical | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 15 lbs |
General Specifications
| UPC: | 726166029852 | Weight: | 0.02 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

