McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CF 5/8 N S
Part #:2040165000
Catalog #:CF 5/8 N S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Roller Diameter (in): | 0.625 in |
| Lubrication Fitting Size (in): | 0.125 in | Roller Width (in): | 0.406 in |
| Stud Length (in): | 0.625 in | Stud Diameter (in): | 0.25 in |
| Minimum Thread Length (in): | 0.31 in | Lubrication Fitting Size (mm): | 0.125 mm |
| Weight (kg): | 0.02 kg |
Technical Specifications
| Sealing: | Sealed | Series: | Inch CAMROL® |
| Limiting Speed: | 9,200 | O.D. Configuration: | Cylindrical |
| Adjustment: | None | Dynamic Radial Rating: | 930 |
| Rolling Element: | Needle Roller - Full Complement | Hex/Slot: | Screwdriver Slot |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Static Load Rating: | 1,085 | Platform: | CAMROL® |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 930 lb | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 35 lbs |
General Specifications
| UPC: | 726166030933 | Weight: | 0.04 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

