McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CFE 5/8 S
Part #:2040210000
Catalog #:CFE 5/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Roller Diameter (in): | 0.625 in |
| Stud Diameter (in): | 0.25 in | Roller Width (in): | 0.4375 in |
| Bushing Diameter (in): | 0.375 in | Minimum Thread Length (in): | 0.31 in |
| Lubrication Fitting Size (in): | 0.125 in | Stud Length (in): | 0.75 in |
| Bushing Length (in): | 0.437 in | Lubrication Fitting Size (mm): | 0.125 mm |
| Eccentricity (in): | 0.015 in | Weight (kg): | 0.03 kg |
Technical Specifications
| Sealing: | Sealed | Dynamic Radial Rating: | 955 |
| Hex/Slot: | Screwdriver Slot | Adjustment: | Eccentric Bushing |
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 9,200 | Series: | Inch CAMROL® |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 955 lb |
| Static Load Rating: | 1,215 | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud with Eccentric Bushing | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 35 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166031039 | Weight: | 0.06 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

