McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CFE 11/16 S
Part #:2050210000
Catalog #:CFE 11/16 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/4-28 | Roller Diameter (in): | 0.6875 in |
| Roller Width (in): | 0.4375 in | Lubrication Fitting Size (in): | 0.125 in |
| Bushing Length (in): | 0.437 in | Stud Diameter (in): | 0.25 in |
| Stud Length (in): | 0.75 in | Lubrication Fitting Size (mm): | 0.125 mm |
| Eccentricity (in): | 0.015 in | Minimum Thread Length (in): | 0.31 in |
| Bushing Diameter (in): | 0.375 in | Weight (kg): | 0.03 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Adjustment: | Eccentric Bushing |
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Dynamic Radial Rating: | 955 | O.D. Configuration: | Cylindrical |
| Hex/Slot: | Screwdriver Slot | Limiting Speed: | 8,300 |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 955 lb | Stud Type: | Standard Stud with Eccentric Bushing |
| Static Load Rating: | 1,215 | Lubrication Hole Location: | Stud side |
| Ability to Relubricate: | Yes | Clamping Torque (in-lbf): | 35 lbs |
General Specifications
| UPC: | 726166104719 | Weight: | 0.07 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

