McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CFE 7/8 S
Part #:2080210000
Catalog #:CFE 7/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 3/8-24 | Roller Diameter (in): | 0.875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Diameter (in): | 0.375 in |
| Stud Length (in): | 0.875 in | Bushing Diameter (in): | 0.5 in |
| Roller Width (in): | 0.5 in | Eccentricity (in): | 0.015 in |
| Bushing Length (in): | 0.5 in | Minimum Thread Length (in): | 0.38 in |
| Lubrication Fitting Size (in): | 0.1875 in | Weight (kg): | 0.05 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Dynamic Radial Rating: | 1,660 |
| Sealing: | Sealed | Rolling Element: | Needle Roller - Full Complement |
| Series: | Inch CAMROL® | Hex/Slot: | Screwdriver Slot |
| Limiting Speed: | 5,400 | Adjustment: | Eccentric Bushing |
| Material: | Bearing Steel, Black Oxide Finish | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Stud Type: | Standard Stud with Eccentric Bushing | Static Load Rating: | 1,500 |
| Dynamic Load Rating (lb): | 1,660 lb | Clamping Torque (in-lbf): | 95 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166032722 | Weight: | 0.10 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

