McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CFE 1 1/4 S
Part #:2120210000
Catalog #:CFE 1 1/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/2-20 | Roller Diameter (in): | 1.25 in |
| Stud Length (in): | 1.25 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Bushing Length (in): | 0.625 in | Roller Width (in): | 0.75 in |
| Minimum Thread Length (in): | 0.63 in | Lubrication Fitting Size (in): | 0.1875 in |
| Stud Diameter (in): | 0.5 in | Bushing Diameter (in): | 0.687 in |
| Eccentricity (in): | 0.03 in | Weight (kg): | 0.14 kg |
Technical Specifications
| Adjustment: | Eccentric Bushing | Rolling Element: | Needle Roller - Full Complement |
| Hex/Slot: | Screwdriver Slot | Series: | Inch CAMROL® |
| Limiting Speed: | 3,100 | O.D. Configuration: | Cylindrical |
| Dynamic Radial Rating: | 3,930 | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 3,930 lb |
| Static Load Rating: | 2,300 | Stud Type: | Standard Stud with Eccentric Bushing |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Tolerance Class: | P0 Equivalent | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 350 lbs |
General Specifications
| UPC: | 726166034504 | Weight: | 0.31 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

