McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CFE 1 3/8 S
Part #:2130210000
Catalog #:CFE 1 3/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1/2-20 | Roller Diameter (in): | 1.375 in |
| Lubrication Fitting Size (in): | 0.1875 in | Stud Length (in): | 1.25 in |
| Minimum Thread Length (in): | 0.63 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Eccentricity (in): | 0.03 in | Roller Width (in): | 0.75 in |
| Bushing Diameter (in): | 0.687 in | Stud Diameter (in): | 0.5 in |
| Bushing Length (in): | 0.625 in | Weight (kg): | 0.17 kg |
Technical Specifications
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 2,800 | Hex/Slot: | Screwdriver Slot |
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Adjustment: | Eccentric Bushing | Dynamic Radial Rating: | 3,930 |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 3,930 lb | Stud Type: | Standard Stud with Eccentric Bushing |
| Static Load Rating: | 2,300 | Clamping Torque (in-lbf): | 350 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166035082 | Weight: | 0.38 LB |
| Packaged Length: | 1.50 IN | Packaged Width: | 1.75 IN |
| Packaged Height: | 2.18 IN |

