McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CFE 1 1/2 S
Part #:2140210000
Catalog #:CFE 1 1/2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1.5 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Stud Diameter (in): | 0.625 in |
| Eccentricity (in): | 0.03 in | Bushing Length (in): | 0.75 in |
| Stud Length (in): | 1.5 in | Lubrication Fitting Size (in): | 0.1875 in |
| Minimum Thread Length (in): | 0.75 in | Bushing Diameter (in): | 0.875 in |
| Roller Width (in): | 0.875 in | Weight (kg): | 0.27 kg |
Technical Specifications
| Adjustment: | Eccentric Bushing | O.D. Configuration: | Cylindrical |
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Radial Rating: | 4,840 | Sealing: | Sealed |
| Limiting Speed: | 2,500 | Hex/Slot: | Screwdriver Slot |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Platform: | CAMROL® | Static Load Rating: | 4,000 |
| Stud Type: | Standard Stud with Eccentric Bushing | Dynamic Load Rating (lb): | 4,840 lb |
| Roller Shape: | Cylindrical | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 650 lbs |
General Specifications
| UPC: | 726166035594 | Weight: | 0.59 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN |

