McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CFE 1 5/8 S
Part #:2150210000
Catalog #:CFE 1 5/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 5/8-18 | Roller Diameter (in): | 1.625 in |
| Minimum Thread Length (in): | 0.75 in | Stud Length (in): | 1.5 in |
| Lubrication Fitting Size (in): | 0.1875 in | Stud Diameter (in): | 0.625 in |
| Bushing Diameter (in): | 0.875 in | Eccentricity (in): | 0.03 in |
| Roller Width (in): | 0.875 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Weight (kg): | 0.3 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Series: | Inch CAMROL® |
| Hex/Slot: | Screwdriver Slot | Adjustment: | Eccentric Bushing |
| Limiting Speed: | 2,350 | Dynamic Radial Rating: | 4,840 |
| Sealing: | Sealed | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Dynamic Load Rating (lb): | 4,840 lb |
| Static Load Rating: | 5,640 | Stud Type: | Standard Stud with Eccentric Bushing |
| Tolerance Class: | P0 Equivalent | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Lubrication Hole Location: | Stud side |
| Clamping Torque (in-lbf): | 650 lbs | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166036171 | Weight: | 0.66 LB |
| Packaged Length: | 1.68 IN | Packaged Width: | 1.68 IN |
| Packaged Height: | 2.62 IN |

