McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CFE 2 S
Part #:2200202100
Catalog #:CFE 2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 2 in |
| Minimum Thread Length (in): | 1 in | Lubrication Fitting Size (in): | 0.1875 in |
| Stud Length (in): | 2 in | Stud Diameter (in): | 0.875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Bushing Diameter (in): | 1.187 in |
| Roller Width (in): | 1.25 in | Eccentricity (in): | 0.03 in |
| Weight (kg): | 0.64 kg |
Technical Specifications
| Adjustment: | Eccentric Bushing | O.D. Configuration: | Cylindrical |
| Hex/Slot: | Screwdriver Slot | Limiting Speed: | 1,400 |
| Rolling Element: | Needle Roller - Full Complement | Series: | Inch CAMROL® |
| Sealing: | Sealed | Dynamic Radial Rating: | 8,090 |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Platform: | CAMROL® | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 8,090 lb | Static Load Rating: | 8,200 |
| Roller Shape: | Cylindrical | Clamping Torque (in-lbf): | 1,500 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166037390 | Weight: | 1.42 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

