McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CF 2 1/4
Part #:2220100000
Catalog #:CF 2 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 2.25 in |
| Lubrication Fitting Size (in): | 0.1875 in | Minimum Thread Length (in): | 1 in |
| Stud Diameter (in): | 0.875 in | Roller Width (in): | 1.25 in |
| Stud Length (in): | 2 in | Lubrication Fitting Size (mm): | 0.1875 mm |
| Weight (kg): | 0.75 kg |
Technical Specifications
| Limiting Speed: | 1,300 | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Radial Rating: | 8,090 | Sealing: | Sealed |
| Hex/Slot: | Screwdriver Slot | Series: | Inch CAMROL® |
| Adjustment: | None | O.D. Configuration: | Cylindrical |
| Material: | Bearing Steel, Black Oxide Finish | Roller Shape: | Cylindrical |
| Stud Type: | Standard Stud | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 8,090 lb | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 8,200 | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 1,500 lbs |
General Specifications
| UPC: | 726166037871 | Weight: | 1.65 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

