McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CF 2 1/4 S
Part #:2220110000
Catalog #:CF 2 1/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 2.25 in |
| Stud Length (in): | 2 in | Lubrication Fitting Size (in): | 0.1875 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Roller Width (in): | 1.25 in |
| Minimum Thread Length (in): | 1 in | Stud Diameter (in): | 0.875 in |
| Weight (kg): | 0.74 kg |
Technical Specifications
| Adjustment: | None | Series: | Inch CAMROL® |
| O.D. Configuration: | Cylindrical | Hex/Slot: | Screwdriver Slot |
| Limiting Speed: | 1,300 | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Sealed | Dynamic Radial Rating: | 8,090 |
| Material: | Bearing Steel, Black Oxide Finish | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 8,090 lb | Stud Type: | Standard Stud |
| Static Load Rating: | 8,200 | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 1,500 lbs |
General Specifications
| UPC: | 726166037918 | Weight: | 1.63 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

