McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CFE 2 1/4 S
Part #:2220210000
Catalog #:CFE 2 1/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 7/8-14 | Roller Diameter (in): | 2.25 in |
| Minimum Thread Length (in): | 1 in | Eccentricity (in): | 0.03 in |
| Stud Length (in): | 2 in | Roller Width (in): | 1.25 in |
| Lubrication Fitting Size (mm): | 0.1875 mm | Lubrication Fitting Size (in): | 0.1875 in |
| Stud Diameter (in): | 0.875 in | Bushing Diameter (in): | 1.187 in |
| Weight (kg): | 0.81 kg |
Technical Specifications
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Cylindrical | Limiting Speed: | 1,300 |
| Hex/Slot: | Screwdriver Slot | Adjustment: | Eccentric Bushing |
| Dynamic Radial Rating: | 8,090 | Sealing: | Sealed |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud with Eccentric Bushing |
| Dynamic Load Rating (lb): | 8,090 lb | Tolerance Class: | P0 Equivalent |
| Roller Shape: | Cylindrical | Static Load Rating: | 8,200 |
| Platform: | CAMROL® | Clamping Torque (in-lbf): | 1,500 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166037963 | Weight: | 1.79 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 2.31 IN |
| Packaged Height: | 3.43 IN |

