McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CF 3 S
Part #:2300110000
Catalog #:CF 3 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 3 in |
| Lubrication Fitting Size (in): | 0.25 in | Lubrication Fitting Size (mm): | 0.25 mm |
| Stud Length (in): | 2.5 in | Stud Diameter (in): | 1.25 in |
| Roller Width (in): | 1.75 in | Minimum Thread Length (in): | 1.25 in |
| Weight (kg): | 1.82 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Sealing: | Sealed |
| Hex/Slot: | Screwdriver Slot | Series: | Inch CAMROL® |
| Limiting Speed: | 950 | Rolling Element: | Needle Roller - Full Complement |
| Dynamic Radial Rating: | 15,720 | Adjustment: | None |
| Material: | Bearing Steel, Black Oxide Finish | Stud Type: | Standard Stud |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 Equivalent |
| Static Load Rating: | 18,000 | Dynamic Load Rating (lb): | 15,720 lb |
| Platform: | CAMROL® | Ability to Relubricate: | Yes |
| Clamping Torque (in-lbf): | 3,450 lbs |
General Specifications
| UPC: | 726166039080 | Weight: | 4.01 LB |
| Packaged Length: | 3.25 IN | Packaged Width: | 3.25 IN |
| Packaged Height: | 4.50 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

