McGill CAMROL® Cylindrical Inch Cam Follower - Stud Mount Roller - Screwdriver Slot - Sealed - CF 3 1/4 S
Part #:2320110000
Catalog #:CF 3 1/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Threads: | 1 1/4-12 | Roller Diameter (in): | 3.25 in |
| Lubrication Fitting Size (in): | 0.25 in | Lubrication Fitting Size (mm): | 0.25 mm |
| Roller Width (in): | 1.75 in | Stud Length (in): | 2.5 in |
| Stud Diameter (in): | 1.25 in | Minimum Thread Length (in): | 1.25 in |
| Weight (kg): | 2.14 kg |
Technical Specifications
| Sealing: | Sealed | Hex/Slot: | Screwdriver Slot |
| Dynamic Radial Rating: | 15,720 | Limiting Speed: | 880 |
| O.D. Configuration: | Cylindrical | Adjustment: | None |
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Material: | Bearing Steel, Black Oxide Finish | Static Load Rating: | 18,000 |
| Stud Type: | Standard Stud | Tolerance Class: | P0 Equivalent |
| Dynamic Load Rating (lb): | 15,720 lb | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Clamping Torque (in-lbf): | 3,450 lbs |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166039554 | Weight: | 4.71 LB |
| Packaged Length: | 3.40 IN | Packaged Width: | 3.40 IN |
| Packaged Height: | 4.60 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

