McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - CYR 1
Part #:4100100000
Catalog #:CYR 1
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 1 in | Bore Diameter (in): | 0.3125 in |
| Endplate Diameter (in): | 0.78 in | Oil Hole Diameter (in): | 0.094 in |
| Minimum Boss Diameter (in): | 0.641 in | Overall Width (in): | 0.6875 in |
| Roller Width (in): | 0.625 in | Weight (kg): | 0.06 kg |
Technical Specifications
| Series: | Inch CAMROL® | Limiting Speed: | 4,800 |
| O.D. Configuration: | Cylindrical | Sealing: | Unsealed |
| Rolling Element: | Needle Roller - Full Complement | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Cylindrical | Dynamic Load Rating (lb): | 2,225 lb |
| Tolerance Class: | P0 | Static Load Rating: | 6,120 |
| Platform: | CAMROL® | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166056438 | Weight: | 0.14 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

