McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - CYR 1 1/8
Part #:4110100000
Catalog #:CYR 1 1/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 1.125 in | Bore Diameter (in): | 0.3125 in |
| Overall Width (in): | 0.6875 in | Roller Width (in): | 0.625 in |
| Endplate Diameter (in): | 0.78 in | Oil Hole Diameter (in): | 0.094 in |
| Minimum Boss Diameter (in): | 0.641 in | Weight (kg): | 0.08 kg |
Technical Specifications
| Sealing: | Unsealed | Limiting Speed: | 3,400 |
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Dynamic Load Rating (lb): | 2,225 lb |
| Static Load Rating: | 6,120 | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166056636 | Weight: | 0.18 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

