McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - CYR 1 1/2
Part #:4140100000
Catalog #:CYR 1 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.4375 in | Roller Diameter (in): | 1.5 in |
| Roller Width (in): | 0.875 in | Minimum Boss Diameter (in): | 0.891 in |
| Oil Hole Diameter (in): | 0.094 in | Overall Width (in): | 0.9375 in |
| Endplate Diameter (in): | 1.09 in | Weight (kg): | 0.18 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Limiting Speed: | 2,500 |
| Series: | Inch CAMROL® | Sealing: | Unsealed |
| Rolling Element: | Needle Roller - Full Complement | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Dynamic Load Rating (lb): | 4,840 lb |
| Static Load Rating: | 11,280 | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166056995 | Weight: | 0.40 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

