McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - CYR 1 5/8
Part #:4150100000
Catalog #:CYR 1 5/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 1.625 in | Bore Diameter (in): | 0.4375 in |
| Roller Width (in): | 0.875 in | Endplate Diameter (in): | 1.09 in |
| Minimum Boss Diameter (in): | 0.891 in | Overall Width (in): | 0.9375 in |
| Oil Hole Diameter (in): | 0.094 in | Weight (kg): | 0.21 kg |
Technical Specifications
| Sealing: | Unsealed | O.D. Configuration: | Cylindrical |
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 2,350 |
| Series: | Inch CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Roller Shape: | Cylindrical |
| Dynamic Load Rating (lb): | 4,840 lb | Static Load Rating: | 11,280 |
| Platform: | CAMROL® | Lubrication Hole Location: | Inner Ring |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166057114 | Weight: | 0.46 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

