McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - CYR 1 3/4
Part #:4160100000
Catalog #:CYR 1 3/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.5 in | Roller Diameter (in): | 1.75 in |
| Roller Width (in): | 1 in | Endplate Diameter (in): | 1.25 in |
| Oil Hole Diameter (in): | 0.094 in | Minimum Boss Diameter (in): | 1.047 in |
| Overall Width (in): | 1.0625 in | Weight (kg): | 0.29 kg |
Technical Specifications
| Limiting Speed: | 2,200 | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Unsealed | O.D. Configuration: | Cylindrical |
| Series: | Inch CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 |
| Static Load Rating: | 15,840 | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 6,385 lb | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | Open | Operating Temperature Range (F): | -20 to 250 °F °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166057190 | Weight: | 0.63 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

