McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - CYR 1 7/8
Part #:4170100000
Catalog #:CYR 1 7/8
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 1.875 in | Bore Diameter (in): | 0.5 in |
| Overall Width (in): | 1.0625 in | Roller Width (in): | 1 in |
| Oil Hole Diameter (in): | 0.094 in | Minimum Boss Diameter (in): | 1.047 in |
| Endplate Diameter (in): | 1.25 in | Weight (kg): | 0.32 kg |
Technical Specifications
| Series: | Inch CAMROL® | Sealing: | Unsealed |
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Cylindrical |
| Limiting Speed: | 2,000 | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Static Load Rating: | 15,840 | Dynamic Load Rating (lb): | 6,385 lb |
| Tolerance Class: | P0 | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166057411 | Weight: | 0.70 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

