McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - CYR 2
Part #:4200100000
Catalog #:CYR 2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.625 in | Roller Diameter (in): | 2 in |
| Roller Width (in): | 1.25 in | Overall Width (in): | 1.3125 in |
| Oil Hole Diameter (in): | 0.094 in | Endplate Diameter (in): | 1.41 in |
| Minimum Boss Diameter (in): | 1.203 in | Weight (kg): | 0.64 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Unsealed | Series: | Inch CAMROL® |
| Limiting Speed: | 1,400 | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Platform: | CAMROL® |
| Static Load Rating: | 21,140 | Dynamic Load Rating (lb): | 8,090 lb |
| Roller Shape: | Cylindrical | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166057503 | Weight: | 1.40 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

