McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - CYR 2 1/4
Part #:4220100000
Catalog #:CYR 2 1/4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 2.25 in | Bore Diameter (in): | 0.625 in |
| Minimum Boss Diameter (in): | 1.203 in | Overall Width (in): | 1.3125 in |
| Oil Hole Diameter (in): | 0.094 in | Roller Width (in): | 1.25 in |
| Endplate Diameter (in): | 1.41 in | Weight (kg): | 0.77 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Limiting Speed: | 1,300 |
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Unsealed | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 8,090 lb | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 |
| Static Load Rating: | 21,140 | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166057640 | Weight: | 1.69 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

