McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - CYR 2 1/2
Part #:4240100000
Catalog #:CYR 2 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 2.5 in | Bore Diameter (in): | 0.75 in |
| Overall Width (in): | 1.5625 in | Endplate Diameter (in): | 1.69 in |
| Minimum Boss Diameter (in): | 1.313 in | Roller Width (in): | 1.5 in |
| Oil Hole Diameter (in): | 0.094 in | Weight (kg): | 0.85 kg |
Technical Specifications
| Sealing: | Unsealed | Limiting Speed: | 1,100 |
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Series: | Inch CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 32,900 | Tolerance Class: | P0 |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 11,720 lb |
| Roller Shape: | Cylindrical | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166057725 | Weight: | 1.88 LB |
| Packaged Length: | 2.87 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

