McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - CYR 3
Part #:4300100000
Catalog #:CYR 3
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1 in | Roller Diameter (in): | 3 in |
| Minimum Boss Diameter (in): | 1.75 in | Oil Hole Diameter (in): | 0.125 in |
| Endplate Diameter (in): | 2.13 in | Overall Width (in): | 1.8125 in |
| Roller Width (in): | 1.75 in | Weight (kg): | 1.39 kg |
Technical Specifications
| Series: | Inch CAMROL® | O.D. Configuration: | Cylindrical |
| Rolling Element: | Needle Roller - Full Complement | Sealing: | Unsealed |
| Limiting Speed: | 950 | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 15,720 lb | Platform: | CAMROL® |
| Tolerance Class: | P0 | Static Load Rating: | 49,820 |
| Roller Shape: | Cylindrical | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166057930 | Weight: | 3.06 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

