McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - CYR 3 1/2
Part #:4340100000
Catalog #:CYR 3 1/2
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.125 in | Roller Diameter (in): | 3.5 in |
| Oil Hole Diameter (in): | 0.125 in | Endplate Diameter (in): | 2.44 in |
| Overall Width (in): | 2.0625 in | Minimum Boss Diameter (in): | 1.922 in |
| Roller Width (in): | 2 in | Weight (kg): | 2.14 kg |
Technical Specifications
| Sealing: | Unsealed | O.D. Configuration: | Cylindrical |
| Rolling Element: | Needle Roller - Full Complement | Series: | Inch CAMROL® |
| Limiting Speed: | 820 | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 22,800 lb | Platform: | CAMROL® |
| Tolerance Class: | P0 | Roller Shape: | Cylindrical |
| Static Load Rating: | 63,250 | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166058142 | Weight: | 4.72 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

