McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - CYR 4
Part #:4400100000
Catalog #:CYR 4
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.25 in | Roller Diameter (in): | 4 in |
| Minimum Boss Diameter (in): | 2.281 in | Oil Hole Diameter (in): | 0.125 in |
| Overall Width (in): | 2.3125 in | Endplate Diameter (in): | 2.8 in |
| Roller Width (in): | 2.25 in | Weight (kg): | 3.21 kg |
Technical Specifications
| Series: | Inch CAMROL® | Sealing: | Unsealed |
| Limiting Speed: | 700 | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 29,985 lb | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Static Load Rating: | 89,540 |
| Tolerance Class: | P0 | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | Open | Ability to Relubricate: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166058203 | Weight: | 7.08 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.15 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

