McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - Sealed - CYR 3/4 S
Part #:4060110000
Catalog #:CYR 3/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.25 in | Roller Diameter (in): | 0.75 in |
| Oil Hole Diameter (in): | 0.094 in | Minimum Boss Diameter (in): | 0.5 in |
| Overall Width (in): | 0.5625 in | Endplate Diameter (in): | 0.61 in |
| Roller Width (in): | 0.5 in | Weight (kg): | 0.03 kg |
Technical Specifications
| Limiting Speed: | 6,400 | Series: | Inch CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 4,130 | Dynamic Load Rating (lb): | 1,660 lb |
| Tolerance Class: | P0 | Platform: | CAMROL® |
| Roller Shape: | Cylindrical | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166056124 | Weight: | 0.07 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

