McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - Sealed - CYR 7/8 S
Part #:4080110000
Catalog #:CYR 7/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 0.875 in | Bore Diameter (in): | 0.25 in |
| Roller Width (in): | 0.5 in | Oil Hole Diameter (in): | 0.094 in |
| Endplate Diameter (in): | 0.61 in | Overall Width (in): | 0.5625 in |
| Minimum Boss Diameter (in): | 0.5 in | Weight (kg): | 0.04 kg |
Technical Specifications
| Limiting Speed: | 5,400 | Series: | Inch CAMROL® |
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 1,660 lb | Roller Shape: | Cylindrical |
| Static Load Rating: | 4,130 | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166056339 | Weight: | 0.09 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

