McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - Sealed - CYR 1 S BULK
Part #:4100110500
Catalog #:CYR 1 S BULK
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.313 in | Roller Diameter (in): | 1 in |
| Roller Width (in): | 0.625 in | Weight (kg): | 0.05 kg |
Technical Specifications
| Roller Shape: | Flat | Rolling Element: | Needle Roller - Full Complement |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166125219 | Weight: | 0.11 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN |

