McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - Sealed - CYR 1 5/8 S
Part #:4150110000
Catalog #:CYR 1 5/8 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 1.625 in | Bore Diameter (in): | 0.4375 in |
| Endplate Diameter (in): | 1.09 in | Minimum Boss Diameter (in): | 0.891 in |
| Oil Hole Diameter (in): | 0.094 in | Roller Width (in): | 0.875 in |
| Overall Width (in): | 0.9375 in | Weight (kg): | 0.2 kg |
Technical Specifications
| Limiting Speed: | 2,350 | O.D. Configuration: | Cylindrical |
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Rolling Element: | Needle Roller - Full Complement | Material: | Bearing Steel, Black Oxide Finish |
| Dynamic Load Rating (lb): | 4,840 lb | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 | Platform: | CAMROL® |
| Static Load Rating: | 11,280 | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166057138 | Weight: | 0.45 LB |
| Packaged Length: | 1.75 IN | Packaged Width: | 1.00 IN |
| Packaged Height: | 1.75 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

