McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - Sealed - CYR 2 1/4 S
Part #:4220110000
Catalog #:CYR 2 1/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 0.625 in | Roller Diameter (in): | 2.25 in |
| Roller Width (in): | 1.25 in | Minimum Boss Diameter (in): | 1.203 in |
| Overall Width (in): | 1.3125 in | Endplate Diameter (in): | 1.41 in |
| Oil Hole Diameter (in): | 0.094 in | Weight (kg): | 0.73 kg |
Technical Specifications
| Series: | Inch CAMROL® | Sealing: | Sealed |
| O.D. Configuration: | Cylindrical | Limiting Speed: | 1,300 |
| Rolling Element: | Needle Roller - Full Complement | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Static Load Rating: | 21,140 |
| Dynamic Load Rating (lb): | 8,090 lb | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166057664 | Weight: | 1.62 LB |
| Packaged Length: | 2.31 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 2.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

