McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - Sealed - CYR 2 3/4 S
Part #:4260110000
Catalog #:CYR 2 3/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 2.75 in | Bore Diameter (in): | 0.75 in |
| Oil Hole Diameter (in): | 0.094 in | Roller Width (in): | 1.5 in |
| Minimum Boss Diameter (in): | 1.313 in | Overall Width (in): | 1.5625 in |
| Endplate Diameter (in): | 1.69 in | Weight (kg): | 1 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Series: | Inch CAMROL® |
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 1,050 |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 32,900 | Platform: | CAMROL® |
| Tolerance Class: | P0 | Roller Shape: | Cylindrical |
| Dynamic Load Rating (lb): | 11,720 lb | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166057879 | Weight: | 2.21 LB |
| Packaged Length: | 2.87 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 2.87 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

