McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - Sealed - CYR 3 S
Part #:4300110000
Catalog #:CYR 3 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1 in | Roller Diameter (in): | 3 in |
| Overall Width (in): | 1.8125 in | Oil Hole Diameter (in): | 0.125 in |
| Roller Width (in): | 1.75 in | Minimum Boss Diameter (in): | 1.75 in |
| Endplate Diameter (in): | 2.13 in | Weight (kg): | 1.32 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Limiting Speed: | 950 | Material: | Bearing Steel, Black Oxide Finish |
| Roller Shape: | Cylindrical | Tolerance Class: | P0 |
| Platform: | CAMROL® | Static Load Rating: | 49,820 |
| Dynamic Load Rating (lb): | 15,720 lb | Lubrication Hole Location: | Inner Ring |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166057947 | Weight: | 2.91 LB |
| Packaged Length: | 3.31 IN | Packaged Width: | 1.81 IN |
| Packaged Height: | 3.31 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

