McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - Sealed - CYR 3 1/4 S
Part #:4320110000
Catalog #:CYR 3 1/4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1 in | Roller Diameter (in): | 3.25 in |
| Minimum Boss Diameter (in): | 1.75 in | Oil Hole Diameter (in): | 0.125 in |
| Overall Width (in): | 1.8125 in | Roller Width (in): | 1.75 in |
| Endplate Diameter (in): | 2.13 in | Weight (kg): | 1.6 kg |
Technical Specifications
| Sealing: | Sealed | Series: | Inch CAMROL® |
| Limiting Speed: | 880 | Rolling Element: | Needle Roller - Full Complement |
| O.D. Configuration: | Cylindrical | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 49,820 | Roller Shape: | Cylindrical |
| Tolerance Class: | P0 | Dynamic Load Rating (lb): | 15,720 lb |
| Platform: | CAMROL® | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166058098 | Weight: | 3.52 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

