McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - Sealed - CYR 3 1/2 S
Part #:4340110000
Catalog #:CYR 3 1/2 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 3.5 in | Bore Diameter (in): | 1.125 in |
| Endplate Diameter (in): | 2.44 in | Overall Width (in): | 2.0625 in |
| Minimum Boss Diameter (in): | 1.922 in | Roller Width (in): | 2 in |
| Oil Hole Diameter (in): | 0.125 in | Weight (kg): | 2.1 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | Limiting Speed: | 820 |
| Series: | Inch CAMROL® | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 63,250 | Dynamic Load Rating (lb): | 22,800 lb |
| Roller Shape: | Cylindrical | Platform: | CAMROL® |
| Tolerance Class: | P0 | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166058159 | Weight: | 4.62 LB |
| Packaged Length: | 3.62 IN | Packaged Width: | 2.12 IN |
| Packaged Height: | 3.62 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

