McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - Sealed - CYR 4 S
Part #:4400110000
Catalog #:CYR 4 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 4 in | Bore Diameter (in): | 1.25 in |
| Overall Width (in): | 2.3125 in | Oil Hole Diameter (in): | 0.125 in |
| Minimum Boss Diameter (in): | 2.281 in | Endplate Diameter (in): | 2.8 in |
| Roller Width (in): | 2.25 in | Weight (kg): | 3.1 kg |
Technical Specifications
| Rolling Element: | Needle Roller - Full Complement | O.D. Configuration: | Cylindrical |
| Series: | Inch CAMROL® | Sealing: | Sealed |
| Limiting Speed: | 700 | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 89,540 | Platform: | CAMROL® |
| Dynamic Load Rating (lb): | 29,986 lb | Tolerance Class: | P0 |
| Roller Shape: | Cylindrical | Lubrication Hole Location: | Inner Ring |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166058210 | Weight: | 6.84 LB |
| Packaged Length: | 4.06 IN | Packaged Width: | 2.50 IN |
| Packaged Height: | 4.15 IN | HTC: | 8482.40.0000 |
| Country of Origin: | Mexico |

