McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - Sealed - CYR 5 S
Part #:4500501100
Catalog #:CYR 5 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 1.75 in | Roller Diameter (in): | 5 in |
| Oil Hole Diameter (in): | 0.188 in | Roller Width (in): | 2.75 in |
| Overall Width (in): | 2.875 in | Endplate Diameter (in): | 3.56 in |
| Minimum Boss Diameter (in): | 2.875 in | Weight (kg): | 5.83 kg |
Technical Specifications
| O.D. Configuration: | Cylindrical | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 575 | Series: | Inch CAMROL® |
| Sealing: | Sealed | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 135,900 | Dynamic Load Rating (lb): | 46,575 lb |
| Platform: | CAMROL® | Tolerance Class: | P0 |
| Roller Shape: | Cylindrical | Lubrication Hole Location: | Inner Ring |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | 2 Seals | Operating Temperature Range (F): | -20 to 250 °F °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166058319 | Weight: | 12.86 LB |
| Packaged Length: | 5.12 IN | Packaged Width: | 5.12 IN |
| Packaged Height: | 5.25 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

