McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - Sealed - CYR 6 S
Part #:4500601100
Catalog #:CYR 6 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Bore Diameter (in): | 2.25 in | Roller Diameter (in): | 6 in |
| Endplate Diameter (in): | 4.47 in | Oil Hole Diameter (in): | 0.188 in |
| Overall Width (in): | 3.375 in | Minimum Boss Diameter (in): | 3.375 in |
| Roller Width (in): | 3.25 in | Weight (kg): | 9.63 kg |
Technical Specifications
| Limiting Speed: | 475 | O.D. Configuration: | Cylindrical |
| Sealing: | Sealed | Rolling Element: | Needle Roller - Full Complement |
| Series: | Inch CAMROL® | Material: | Bearing Steel, Black Oxide Finish |
| Static Load Rating: | 160,900 | Tolerance Class: | P0 |
| Dynamic Load Rating (lb): | 60,000 lb | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Lubrication Hole Location: | Inner Ring |
| Roller Material: | Chrome Steel | Adjustment: | None |
| Enclosure: | 2 Seals | Ability to Relubricate: | Yes |
| Operating Temperature Range (F): | -20 to 250 °F °F |
General Specifications
| UPC: | 726166058364 | Weight: | 21.23 LB |
| Packaged Length: | 6.12 IN | Packaged Width: | 6.12 IN |
| Packaged Height: | 4.25 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

