McGill CAMROL® Cylindrical Inch Cam Follower - Yoke Mount Roller - Sealed - CYR 7 S
Part #:4500701100
Catalog #:CYR 7 S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| Roller Diameter (in): | 7 in | Bore Diameter (in): | 2.75 in |
| Endplate Diameter (in): | 5.19 in | Roller Width (in): | 3.75 in |
| Oil Hole Diameter (in): | 0.188 in | Overall Width (in): | 3.875 in |
| Minimum Boss Diameter (in): | 3.875 in | Weight (kg): | 15.02 kg |
Technical Specifications
| Sealing: | Sealed | O.D. Configuration: | Cylindrical |
| Series: | Inch CAMROL® | Rolling Element: | Needle Roller - Full Complement |
| Limiting Speed: | 400 | Material: | Bearing Steel, Black Oxide Finish |
| Tolerance Class: | P0 | Roller Shape: | Cylindrical |
| Platform: | CAMROL® | Dynamic Load Rating (lb): | 75,380 lb |
| Static Load Rating: | 213,860 | Roller Material: | Chrome Steel |
| Lubrication Hole Location: | Inner Ring | Adjustment: | None |
| Enclosure: | 2 Seals | Operating Temperature Range (F): | -20 to 250 °F °F |
| Ability to Relubricate: | Yes |
General Specifications
| UPC: | 726166058395 | Weight: | 33.11 LB |
| Packaged Length: | 8.12 IN | Packaged Width: | 8.18 IN |
| Packaged Height: | 4.37 IN | HTC: | 8482.50.0000 |
| Country of Origin: | Mexico |

